SCDS381 august 2023 TMUX121
PRODUCTION DATA
The TMUX121 is an analog high-speed mux or demux that can be used for routing differential as well as single ended signals through it. The device can be used for many interfaces including I2C and I3C.
An available GPIO pin of a controller or hard tie to voltage level H or L can easily control the mux or demux selection pin (SEL) of the device as an application requires. The switch path is passive and therefore bidirectional.