SCDS381 august 2023 TMUX121
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Power Supply voltage | 3.0 | 3.3 | 3.6 | V | |
VDDRAMP | Power Supply voltage ramp time | 0.1 | 100 | ms | ||
VD or VS | Source or drain voltage (Sx, Dx) | 0 | 3.6 | V | ||
VEN or VSEL | Logic control input pin current (SEL, EN) | 0 | 3.6 | V | ||
IS or ID (cont) | Source or drain continuous current (Sx, Dx) | 90 | mA | |||
TA | Operating free-air/ambient temperature | -40 | 125 | °C |