SCDS390A September 2018 – December 2018 TMUX1511
PRODUCTION DATA.
One useful application to take advantage of the TMUX1511 features is isolating various protocols from a possessor or MCU such as JTAG, SPI, or standard GPIO signals. The device provides excellent isolation performance when the device is powered. The added benefit of powered-off protection allows a system to minimize complexity by eliminating the need for power sequencing in hot-swap and live insertion applications.