SCDS379 February 2018 TMUX154E
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | UQFN | VSSOP | ||
A0 | 1 | 2 | I/O | signal path port 0 |
B0 | 7 | 8 | I/O | |
A | 3 | 4 | I/O | Common signal path |
B | 5 | 6 | I/O | |
A1 | 2 | 3 | I/O | signal path port 1 |
B1 | 6 | 7 | I/O | |
EN | 8 | 9 | I | EN = 0 Enable EN = 1 Disable |
SEL | 10 | 1 | I | Select input: SEL = 0 A,B to A0,B0 SEL = 1 A,B to A1,B1 |
GND | 4 | 5 | — | Ground |
VCC | 9 | 10 | — | Voltage supply |