SCDS463A June 2022 – March 2023 TMUX4051-Q1 , TMUX4052-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMUX405x-Q1 devices are general purpose complementary metal-oxide semiconductor (CMOS) multiplexers (MUX). The TMUX4051-Q1 is an 8:1, 1-channel multiplexer and the TMUX4052-Q1 is a 4:1, 2-channel multiplexer. The devices work with a single supply (5 V to 24 V), dual supplies (up to ±12 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5 V). The wide supply voltage range allows the TMUX405x-Q1 devices to be used in a broad array of applications from battery testers to appliances.
The TMUX405x-Q1 devices support bidirectional analog signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD. All logic inputs have 1.8 V logic compatible thresholds, which is compatible for both TTL and CMOS logic when operating with a valid supply voltage.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TMUX4051-Q1TMUX4052-Q1 | PW (TSSOP, 16) | 5.00 mm × 4.40 mm |
DYY (SOT-23-THIN, 16) | 4.20 mm × 2.00 mm | |
BQB (WQFN, 16) | 3.50 mm × 2.50 mm |