Product details

Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 5, 12, 16, 20, 24 Power supply voltage - dual (V) +/-10, +/-12, +/-5 Protocols Analog Ron (typ) (Ω) 60 CON (typ) (pF) 11 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 20 Bandwidth (MHz) 400 Operating temperature range (°C) -55 to 125 Features 1.8-V compatible control inputs Input/output continuous current (max) (mA) 10 Rating Automotive Drain supply voltage (max) (V) 24 Supply voltage (max) (V) 24
Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 5, 12, 16, 20, 24 Power supply voltage - dual (V) +/-10, +/-12, +/-5 Protocols Analog Ron (typ) (Ω) 60 CON (typ) (pF) 11 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 20 Bandwidth (MHz) 400 Operating temperature range (°C) -55 to 125 Features 1.8-V compatible control inputs Input/output continuous current (max) (mA) 10 Rating Automotive Drain supply voltage (max) (V) 24 Supply voltage (max) (V) 24
SOT-23-THN (DYY) 16 8.4 mm² 4.2 x 2 TSSOP (PW) 16 32 mm² 5 x 6.4 WQFN (BQB) 16 8.75 mm² 3.5 x 2.5
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
  • Single supply range: 5 V to 24 V
  • Dual supply range: up to ±12 V
  • Low capacitance: 3 pF
  • –55°C to +125°C operating temperature
  • Bidirectional signal path
  • Rail-to-rail operation
  • 1.8 V logic compatible
  • Break-before-make switching
  • ESD protection HBM: 2000 V
  • TMUX405x – pin compatible with:
    • Industry standard 4051 and 4052 muxes
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
  • Single supply range: 5 V to 24 V
  • Dual supply range: up to ±12 V
  • Low capacitance: 3 pF
  • –55°C to +125°C operating temperature
  • Bidirectional signal path
  • Rail-to-rail operation
  • 1.8 V logic compatible
  • Break-before-make switching
  • ESD protection HBM: 2000 V
  • TMUX405x – pin compatible with:
    • Industry standard 4051 and 4052 muxes

The TMUX405x-Q1 devices are general purpose complementary metal-oxide semiconductor (CMOS) multiplexers (MUX). The TMUX4051-Q1 is an 8:1, 1-channel multiplexer and the TMUX4052-Q1 is a 4:1, 2-channel multiplexer. The devices work with a single supply (5 V to 24 V), dual supplies (up to ±12 V), or asymmetric supplies (such as V DD = 12 V, V SS = –5 V). The wide supply voltage range allows the TMUX405x-Q1 devices to be used in a broad array of applications from battery testers to appliances.

The TMUX405x-Q1 devices support bidirectional analog signals on the source (Sx) and drain (Dx) pins ranging from V SS to V DD. All logic inputs have 1.8 V logic compatible thresholds, which is compatible for both TTL and CMOS logic when operating with a valid supply voltage.

The TMUX405x-Q1 devices are general purpose complementary metal-oxide semiconductor (CMOS) multiplexers (MUX). The TMUX4051-Q1 is an 8:1, 1-channel multiplexer and the TMUX4052-Q1 is a 4:1, 2-channel multiplexer. The devices work with a single supply (5 V to 24 V), dual supplies (up to ±12 V), or asymmetric supplies (such as V DD = 12 V, V SS = –5 V). The wide supply voltage range allows the TMUX405x-Q1 devices to be used in a broad array of applications from battery testers to appliances.

The TMUX405x-Q1 devices support bidirectional analog signals on the source (Sx) and drain (Dx) pins ranging from V SS to V DD. All logic inputs have 1.8 V logic compatible thresholds, which is compatible for both TTL and CMOS logic when operating with a valid supply voltage.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX1308-Q1 ACTIVE Automotive 5-V, 8:1, 1-channel multiplexer with injection current control and 1.8V logic 5-V mux with cost optimization

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TMUX405x-Q1 Automotive 24-V, 8:1, 1-Channel, and 4:1, 2-Channel Multiplexers with 1.8-V Logic datasheet (Rev. A) PDF | HTML 24 Mar 2023
Functional safety information TMUX405x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 13 Mar 2024
Technical article Overcome last-minute requirement changes with SOT-23 multiplexers PDF | HTML 18 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

16DYYPWEVM — Test board for SOT-23 THIN (DYY) and TSSOP (PW) packages

The 16DYYPWEVM test board provides a dual footprint for SOT-23 THIN (DYY) and TSSOP (PW) packages.  This test board is used for quick prototyping and testing of integrated ciructs in 16 pin SOT-23 THIN (DYY) and TSSOP (PW) packages. 
User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
WQFN (BQB) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos