SCDS463A June 2022 – March 2023 TMUX4051-Q1 , TMUX4052-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 10-1 lists the parameters that must be used for this design example.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 12 V |
I/O signal range | 0 V to VDD (rail-to-rail) |
Control logic thresholds | 1.8 V compatible |