SCDS463A June 2022 – March 2023 TMUX4051-Q1 , TMUX4052-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
at TA = 25°C, VDD = 5 V (unless otherwise noted)
VDD = 5 V, VSS = -5 V |
VDD = 24 V |
VDD = 5 V, Vsignal = 5 V | ||
RL = 200 kΩ, CL = 15 pF |
VDD = 12 V, VSS = -12 V |
VDD = 12 V, VSS = -12 V |
VDD = 5 V |
VDD = 5 V, Vsignal = 5 V | ||
RL = 10 kΩ, CL = 15 pF |
VDD = 12 V, VSS = -12 V |