SCDS463A June 2022 – March 2023 TMUX4051-Q1 , TMUX4052-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMUX4051-Q1 and TMUX4052-Q1 support 1.8-V logic compatible control for all logic control inputs. 1.8-V logic level inputs allows the multiplexers to interface with processors that have lower logic I/O rails and eliminates the need for an external voltage translator, which saves both space and BOM cost. For more information on 1.8-V logic implementation, refer to Simplifying Design with 1.8 V logic Muxes and Switches.