SCDS463A June 2022 – March 2023 TMUX4051-Q1 , TMUX4052-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Transition time is defined as the time taken by the output of the device to rise or fall 10% after the address signal has risen or fallen past the 50% threshold. Figure 8-4 shows the setup used to measure transition time, denoted by the symbol tTRANSITION.