SCDS463A June 2022 – March 2023 TMUX4051-Q1 , TMUX4052-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD – VSS | Supply voltage | 28 | V | ||
VDD | –0.5 | 28 | V | ||
VSS | –28 | 0.5 | V | ||
VSEL or VEN | Logic control input pin voltage (EN, Ax, SELx) | –0.5 | 28 | V | |
ISEL or IEN | Logic control input pin current (EN, Ax, SELx) | –0.5 | 28 | mA | |
VS or VD | Source or drain voltage (Sx, D) | VSS–0.5 | VDD+0.5 | V | |
IIK | Diode clamp current(2) | –30 | 30 | mA | |
IS or ID (CONT) | Source or drain continuous current (Sx, D) | –10 | 10 | mA | |
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |