SCDS457B May 2023 – July 2024 TMUX4827
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Bandwidth is defined as the range of frequencies that are attenuated by less than 3dB when the input is applied to the source pin (Sx) of an on-channel, and the output is measured at the drain pin (Dx) of the device. Figure 6-12 shows the setup used to measure bandwidth.