A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TMUX4821 ACTIVE ±15V beyond the supply, 1:1 (SPST) 2-channel switch with 1.2V compatible logic Newer Generation with Improved Performance.

Product details

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Audio Ron (typ) (Ω) 0.12 CON (typ) (pF) 100 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 50 Bandwidth (MHz) 18.3 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Fail-safe logic, Over Temperature Protection, Powered-off protection, Supports input voltage beyond supply, Supports negative voltages Input/output continuous current (max) (A) 1.1 Rating Catalog Drain supply voltage (max) (V) 12 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Audio Ron (typ) (Ω) 0.12 CON (typ) (pF) 100 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 50 Bandwidth (MHz) 18.3 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Fail-safe logic, Over Temperature Protection, Powered-off protection, Supports input voltage beyond supply, Supports negative voltages Input/output continuous current (max) (A) 1.1 Rating Catalog Drain supply voltage (max) (V) 12 Supply voltage (max) (V) 5.5
DSBGA (YBH) 9 2.56 mm² 1.6 x 1.6
  • Supply range: 1.8 to 5.5V
  • Beyond the supply signal range: -12V to 12V
  • High current support: >1A (maximum)
  • Ultra-low on-resistance: 0.13Ω
  • Low on-resistance flatness: 1.0mΩ
  • Low THD+N: 0.001% (-100dB)
  • –40°C to +125°C operating temperature
  • Powered off protection
  • Over temperature protection
  • 1.8V logic compatible
  • Fail-safe logic
  • Break-before-make switching
  • Supply range: 1.8 to 5.5V
  • Beyond the supply signal range: -12V to 12V
  • High current support: >1A (maximum)
  • Ultra-low on-resistance: 0.13Ω
  • Low on-resistance flatness: 1.0mΩ
  • Low THD+N: 0.001% (-100dB)
  • –40°C to +125°C operating temperature
  • Powered off protection
  • Over temperature protection
  • 1.8V logic compatible
  • Fail-safe logic
  • Break-before-make switching

The TMUX4827 is a complementary metal-oxide semiconductor (CMOS) multiplexer with 2 selectable 2:1, single-pole, double-throw (SPDT) switch channels. This device works with a single supply (1.8 to 5.5V), but can pass bidirectional analog and digital signals beyond the supply from -12V to 12V.

The TMUX4827 also features bidirectional powered off protection up to ±12V, which isolates the switch even when there is no supply voltage present (VDD = 0V). Without this protection feature, any voltage on the switch can back-power the supply rail through an internal ESD diode and cause potential damage to the rest of the system.

With 0.001% THD+N and 1mΩ RON-flatness, the TMUX4827 is an excellent choice for passing precision analog and audio signals without adding distortion.

The TMUX4827 is a complementary metal-oxide semiconductor (CMOS) multiplexer with 2 selectable 2:1, single-pole, double-throw (SPDT) switch channels. This device works with a single supply (1.8 to 5.5V), but can pass bidirectional analog and digital signals beyond the supply from -12V to 12V.

The TMUX4827 also features bidirectional powered off protection up to ±12V, which isolates the switch even when there is no supply voltage present (VDD = 0V). Without this protection feature, any voltage on the switch can back-power the supply rail through an internal ESD diode and cause potential damage to the rest of the system.

With 0.001% THD+N and 1mΩ RON-flatness, the TMUX4827 is an excellent choice for passing precision analog and audio signals without adding distortion.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TMUX4827 ±12V Beyond the Supply, 2:1 (SPDT) 2-Channel, Power-Off Protection Switch, with 0.13Ω Ron and 1.8V Compatible Logic datasheet (Rev. B) PDF | HTML 15 Jul 2024
Application note Understanding THD and THD+N in Multiplexer Applications PDF | HTML 25 Sep 2025
Product overview Multiplexers in Hearing Aids PDF | HTML 03 Oct 2024
Application note Multiplexers Beyond the Supply Operations PDF | HTML 02 Apr 2024
Certificate TMUX4827YBHEVM EU RoHS Declaration of Conformity (DoC) 04 Apr 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX4827YBHEVM — TMUX4827 YBH package evaluation module

The TMUX4827YBHEVM is used to evaluate the performance of the TMU4827. The evaluation module (EVM) comes with a TMUX4827YBH device soldered on. The EVM allows for an easy way for engineers to evaluate the TMUX4827 with audio signals by using on board audio jacks. Additionally, test points on board (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TMUX4827 IBIS Model

SCDM324.ZIP (9 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBH) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos