SCDS457B May 2023 – July 2024 TMUX4827
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Propagation delay is defined as the time taken by the output of the device to rise or fall 50% after the input signal has risen or fallen past the 50% threshold. Figure 6-5 shows the setup used to measure propagation delay, denoted by the symbol tPD.