SCDS457B May 2023 – July 2024 TMUX4827
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TMUX4827YBHR | DSBGA | YBH | 9 | 3000 | 180.0 | 8.4 | 1.68 | 1.72 | 0.62 | 4.0 | 8.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TMUX4827YBHR | DSBGA | YBH | 9 | 3000 | 182.0 | 182.0 | 20.0 |