SCDS457B May 2023 – July 2024 TMUX4827
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Positive power supply voltage | 1.8(1) | 5.5 | V | ||
VS or VD | Signal path input/output voltage (source or drain pin) (Sx, D) | -12 | 12 | V | ||
VSEL | Address/Select pin voltage | 0 | 5.5 | V | ||
IS or ID (CONT) | Source or drain continuous current (Sx, D) | IDC(2) | A | |||
TA | Ambient temperature | -40 | 125 | °C |