4 Revision History
Changes from D Revision (January 2019) to E Revision
- Changed the Title From: TMUX611x ±16.5-V To: TMUX611x ±17-V Go
- Changed Feature From: Wide Supply Range: ±5 V to ±16.5 V (dual), 10 V to 16.5 V (single) To: Wide Supply Range: ±5 V to ±17 V (dual), 10 V to 17 V (single)Go
- Changed the Description From: dual supplies (±5 V to ±16.5 V), a single supply (10 V to 16.5 V) To: dual supplies (±5 V to ±17 V), a single supply (10 V to 17 V)Go
- Changed ±16.5-V to ±17.5-V in the Description of the Device Comparison TableGo
- Changed recommended power supply voltage differential from 33 V to 34 VGo
- Changed recommended single supply voltage from 16.5 V to 17 VGo
- Changed positive and negative power supply voltage to +17 V and -17VGo
- The Overview From: dual supplies (±5 V to ±16.5 V) or single supply (10 V to 16.5 V) To: dual supplies (±5 V to ±17 V) or single supply (10 V to 17 V)Go
- Changed the Application Information From: 16.5 V (single supply) To: 17 V (single supply) Go
- The Power Supply Recommendations From: wide supply range of of ±5 V to ±16.5 V (10 V to 16.5 V in single-supply mode) To: wide supply range of of ±5 V to ±17 V (10 V to 17 V in single-supply mode)Go
Changes from C Revision (December 2018) to D Revision
- Changed descriptions in the Device Comparison Table to match the data sheet titleGo
- Changed Figure 30 to correct Op-Amp terminal polarities. Go
Changes from B Revision (November 2018) to C Revision
- Changed units for channel current and ambient temperature.Go
Changes from A Revision (November 2018) to B Revision
- Changed the document status From: Product Preview To: Production data for TMUX6111 and TMUX6113Go
Changes from * Revision (August 2018) to A Revision
- Changed the document status From: Advanced Information To: Production data for TMUX6112Go