SCDS384A September 2018 – December 2018 TMUX6119
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD to VSS | Supply voltage | 36 | V | |
VDD to GND | –0.3 | 18 | V | |
VSS to GND | –18 | 0.3 | V | |
VDIG | Digital input pin (SEL, EN) voltage | GND –0.3 | VDD+0.3 | V |
IDIG | Digital input pin (SEL, EN) current | –30 | 30 | mA |
VANA_IN | Analog input pin (Sx) voltage | VSS–0.3 | VDD+0.3 | V |
IANA_IN | Analog input pin (Sx) current | –30 | 30 | mA |
VANA_OUT | Analog output pin (D) voltage | VSS–0.3 | VDD+0.3 | V |
IANA_OUT | Analog output pin (D) current | –30 | 30 | mA |
TA | Ambient temperature | –55 | 140 | °C |
TJ | Junction temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |