Product details

Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 12, 16 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 120 CON (typ) (pF) 4.3 ON-state leakage current (max) (µA) 0.0004 Supply current (typ) (µA) 17 Bandwidth (MHz) 400 Operating temperature range (°C) -40 to 125 Features Break-before-make, Integrated pulldown resistor on logic pin Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 16.5 Supply voltage (max) (V) 33 Negative rail supply voltage (max) (V) -5
Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 12, 16 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 120 CON (typ) (pF) 4.3 ON-state leakage current (max) (µA) 0.0004 Supply current (typ) (µA) 17 Bandwidth (MHz) 400 Operating temperature range (°C) -40 to 125 Features Break-before-make, Integrated pulldown resistor on logic pin Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 16.5 Supply voltage (max) (V) 33 Negative rail supply voltage (max) (V) -5
SOT-23 (DCN) 8 4.64 mm² 2.9 x 1.6
  • Wide Supply Range: ±5 V to ±16.5 V (Dual) or 10 V to 16.5 V (Single)
  • Latch-Up Performance Meets 100 mA per JESD78 Class II Level A on all Pins
  • Low On-Capacitance: 6.4 pF
  • Low Input Leakage: 0.5 pA
  • Low Charge Injection: 0.19 pC
  • Rail-to-Rail Operation
  • Low On-Resistance: 120 Ω
  • Transition Time: 68 ns
  • Break-Before-Make Switching Action
  • EN Pin and SEL Pin Connectable to VDD with Integrated Pull-down
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 17 µA
  • Human Body Model (HBM) ESD Protection: ±2 kV on All Pins
  • Industry-Standard SOT-23 Package
  • Wide Supply Range: ±5 V to ±16.5 V (Dual) or 10 V to 16.5 V (Single)
  • Latch-Up Performance Meets 100 mA per JESD78 Class II Level A on all Pins
  • Low On-Capacitance: 6.4 pF
  • Low Input Leakage: 0.5 pA
  • Low Charge Injection: 0.19 pC
  • Rail-to-Rail Operation
  • Low On-Resistance: 120 Ω
  • Transition Time: 68 ns
  • Break-Before-Make Switching Action
  • EN Pin and SEL Pin Connectable to VDD with Integrated Pull-down
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 17 µA
  • Human Body Model (HBM) ESD Protection: ±2 kV on All Pins
  • Industry-Standard SOT-23 Package

The TMUX6119 is a modern complementary metal-oxide semiconductor (CMOS) single-pole, double throw (SPDT) switch. The device works well with dual supplies (±5 V to ±16.5 V), a single supply (10 V to 16.5 V), or asymmetric supplies. Both digital input pins (EN and SEL) have transistor-transistor logic (TTL) compatible thresholds, ensuring both TTL/ CMOS logic compatibility.

The TMUX6119 can be enabled or disabled by controlling the EN pin. When disabled, both channel switches are off. When enabled, the SEL pin can be used to turn on channel A (SA to D) or channel B (SB to D). Each channel conducts equally well in both directions and has an input signal range that extends to the supplies. The switches of TMUX6119 exhibit break-before-make (BBM) switching action.

The TMUX6119 is part of Texas Instruments Precision Switches and Multiplexers family. The TMUX6119 has very low leakage currents and charge injection, allowing the device to be used in high precision measurement applications. The device also provides excellent isolation capability by blocking signal levels up to the supplies when the switches are in the OFF position. A low supply current of 17 µA enables usage in portable applications.

The TMUX6119 is a modern complementary metal-oxide semiconductor (CMOS) single-pole, double throw (SPDT) switch. The device works well with dual supplies (±5 V to ±16.5 V), a single supply (10 V to 16.5 V), or asymmetric supplies. Both digital input pins (EN and SEL) have transistor-transistor logic (TTL) compatible thresholds, ensuring both TTL/ CMOS logic compatibility.

The TMUX6119 can be enabled or disabled by controlling the EN pin. When disabled, both channel switches are off. When enabled, the SEL pin can be used to turn on channel A (SA to D) or channel B (SB to D). Each channel conducts equally well in both directions and has an input signal range that extends to the supplies. The switches of TMUX6119 exhibit break-before-make (BBM) switching action.

The TMUX6119 is part of Texas Instruments Precision Switches and Multiplexers family. The TMUX6119 has very low leakage currents and charge injection, allowing the device to be used in high precision measurement applications. The device also provides excellent isolation capability by blocking signal levels up to the supplies when the switches are in the OFF position. A low supply current of 17 µA enables usage in portable applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TMUX6219 ACTIVE 36-V low Ron 2:1 one channel multiplexer with 1.8-V logic control Pin-to-pin upgrade with higher supply voltage support and lower Ron support
TMUX7219 ACTIVE 44-V, latch-up immune, 2:1 (SPDT) precision switch with 1.8-V logic Improved performance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TMUX6119 ±16.5-V, Low Capacitance, Low-Leakage-Current, Precision, SPDT Switch datasheet (Rev. A) PDF | HTML 11 Dec 2018
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note System Level Protection for High Voltage Analog Multiplexers 03 Jan 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Simulation model

TMUX6119 IBIS Model

SCDM205.ZIP (14 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DCN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos