SCDS384A September 2018 – December 2018 TMUX6119
PRODUCTION DATA.
The TMUX6119 has a low on and off leakage currents and ultra-low charge injection, allowing the device to be used in high precision measurement applications. The device also provides excellent isolation capability by blocking signal levels up to the supplies when the switches are in the OFF position. A low supply current of 17 µA enables usage in portable applications.