SCDS442C July 2020 – July 2024 TMUX6234
PRODUCTION DATA
CONTINUOUS CURRENT PER CHANNEL | TA = 25°C | TA = 85°C | TA = 125°C | UNIT | |
---|---|---|---|---|---|
PACKAGE | TEST CONDITIONS | ||||
PW (TSSOP) | ±15 V Dual Supply(1) | 360 | 235 | 130 | mA |
+36 V Single Supply | 345 | 225 | 128 | mA | |
+12 V Single Supply | 260 | 177 | 108 | mA | |
±5 V Dual Supply | 255 | 175 | 105 | mA | |
+5 V Single Supply | 170 | 129 | 80 | mA | |
RRQ (WQFN) | ±15 V Dual Supply(1) | 400 | 230 | 120 | mA |
+36 V Single Supply | 300 | 190 | 110 | mA | |
+12 V Single Supply | 300 | 180 | 100 | mA | |
±5 V Dual Supply | 300 | 180 | 100 | mA | |
+5 V Single Supply | 240 | 150 | 85 | mA |