Product details

Configuration 2:1 SPDT Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 4 CON (typ) (pF) 76 ON-state leakage current (max) (µA) 0.04 Supply current (typ) (µA) 45 Bandwidth (MHz) 100 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Integrated pulldown resistor on logic pin Input/output continuous current (max) (mA) 400 Rating Catalog Drain supply voltage (max) (V) 36 Supply voltage (max) (V) 36 Negative rail supply voltage (max) (V) -36
Configuration 2:1 SPDT Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 4 CON (typ) (pF) 76 ON-state leakage current (max) (µA) 0.04 Supply current (typ) (µA) 45 Bandwidth (MHz) 100 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Integrated pulldown resistor on logic pin Input/output continuous current (max) (mA) 400 Rating Catalog Drain supply voltage (max) (V) 36 Supply voltage (max) (V) 36 Negative rail supply voltage (max) (V) -36
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 WQFN (RRQ) 20 16 mm² 4 x 4
  • Dual supply range: ±4.5 V to ±18 V
  • Single supply range: 4.5 V to 36 V
  • Low on-resistance: 3.6 Ω
  • Low crosstalk: –105 dB

  • Low propagation delay: 450 ps

  • High current support: 400 mA (maximum)
  • –40°C to +125°C operating temperature
  • 1.8 V logic compatible inputs
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional signal path
  • Break-before-make switching
  • Dual supply range: ±4.5 V to ±18 V
  • Single supply range: 4.5 V to 36 V
  • Low on-resistance: 3.6 Ω
  • Low crosstalk: –105 dB

  • Low propagation delay: 450 ps

  • High current support: 400 mA (maximum)
  • –40°C to +125°C operating temperature
  • 1.8 V logic compatible inputs
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional signal path
  • Break-before-make switching

The TMUX6234 is a multi-channel CMOS switch with low on-resistance. The TMUX6234 contains four independently controlled SPDT switches with an EN pin to enable or disable all four channels. The device supports single supply (4.5 V to 36 V), dual supplies (±4.5 V to ±18 V), or asymmetric supplies (such as VDD = 18 V and VSS = –5 V). The TMUX6234 supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from VSS to VDD.

All logic control input pins support logic levels from 1.8 V to VDD, ensuring logic compatibility when operating with a wide range of logic voltages. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX6234 is part of the precision switches and multiplexers family of devices. These devices have very low on and off leakage currents and low charge injection, allowing them to be used in high precision measurement applications.

The TMUX6234 is a multi-channel CMOS switch with low on-resistance. The TMUX6234 contains four independently controlled SPDT switches with an EN pin to enable or disable all four channels. The device supports single supply (4.5 V to 36 V), dual supplies (±4.5 V to ±18 V), or asymmetric supplies (such as VDD = 18 V and VSS = –5 V). The TMUX6234 supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from VSS to VDD.

All logic control input pins support logic levels from 1.8 V to VDD, ensuring logic compatibility when operating with a wide range of logic voltages. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX6234 is part of the precision switches and multiplexers family of devices. These devices have very low on and off leakage currents and low charge injection, allowing them to be used in high precision measurement applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMUX7234 ACTIVE 44-V, latch-up immune, 2:1 four-channel precision multiplexer with 1.8-V logic Pin-to-pin upgrade with improved performance and ±22-V support
Pin-for-pin with same functionality to the compared device
TMUX1134 ACTIVE 3-pA on-state leakage current, 2:1 (SPDT), 4-channel precision analog switch Optimized for low voltage precision performance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TMUX6234 36 V, Low Ron, 2:1, 4 Channel Precision Switches with 1.8 V Logic datasheet (Rev. B) PDF | HTML 15 Dec 2022
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Achieving Fast VGS Switching in RF Power Amplifiers in Aerospace and Defense Applications PDF | HTML 13 Dec 2023
Application note How to Handle High Voltage Common Mode Applications using Multiplexers PDF | HTML 03 Oct 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUXRTJ-RRQEVM — Generic TMUX evaluation module for 20-pin RTJ and RRQ QFN package

The TMUXRTJ-RRQEVM allows for the quick prototyping and DC characterization of TI's line of TMUX products that use 20-pin RTJ or RRQ packages (QFN) and is rated for high voltage operation.

User guide: PDF | HTML
Not available on TI.com
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Not available on TI.com
Simulation model

TMUX6234 IBIS Model

SCDM266.ZIP (52 KB) - IBIS Model
Simulation model

TMUX6234 PSPICE Model

SCDM305.ZIP (49 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian
WQFN (RRQ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos