TMUXRTJ-RRQEVM

Generic TMUX evaluation module for 20-pin RTJ and RRQ QFN package

TMUXRTJ-RRQEVM

Order now

Overview

The TMUXRTJ-RRQEVM allows for the quick prototyping and DC characterization of TI's line of TMUX products that use 20-pin RTJ or RRQ packages (QFN) and is rated for high voltage operation.

Features
  • Quick prototyping and testing setup for TMUX devices in the RTJ or RRQ package
  • Selectable connections to VSS, GND, or float for thermal pad.
  • Selectable connections to VDD, VSS, or GND for each signal input using 2.54 mm shunt
  • Footprints for pull-up/pull-down and series resistors for each signal input
  • Footprints for decoupling capacitors for each input
  • Terminal block power supply connection

  • 2.54 mm shunts for signal line and thermal pad selection (21 pieces)

Analog switches & muxes
TMUX6234 36-V, low RON, 2:1(SPDT) four-channel precision switches with latch-up immunity and 1.8-V logic TMUX7234 44-V, latch-up immune, 2:1 four-channel precision multiplexer with 1.8-V logic TMUX7348F ±60V fault-protected, 8:1 multiplexers with fault threshold, latch-up immunity and 1.8-V logic TMUX7349F ±60V, fault-protected, dual 4:1 multiplexers with fault threshold, latch-up immunity and 1.8-V logic
Download View video with transcript Video

Order & start development

Evaluation board

TMUXRTJ-RRQEVM — Generic TMUX evaluation module for 20-pin RTJ and RRQ QFN package

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TMUXRTJ-RRQEVM User's Guide PDF | HTML 06 Aug 2021
Data sheet TMUX7234 44 V, Low Ron, 2:1, 4 Channel Precision Switches with Latch-Up Immunity and 1.8 V Logic datasheet (Rev. G) PDF | HTML 18 Jul 2024
Certificate TMUXRTJ-RRQEVM EU Declaration of Conformity (DoC) 14 Jun 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos