SCDS443B October 2022 – June 2024 TMUX7201 , TMUX7202
PRODUCTION DATA
The TMUX7201 and TMUX7202 have internal weak Pull-Down resistors to GND so that the logic pins are not left floating. The value of this Pull-Down resistor is approximately 4MΩ, but is clamped to about 1µA at higher voltages. This feature integrates an external component and reduces system size and cost.