Product details

Configuration 1:1 SPST Number of channels 1 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 1.6 CON (typ) (pF) 24 ON-state leakage current (max) (µA) 0.002 Supply current (typ) (µA) 17 Bandwidth (MHz) 20 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Integrated pulldown resistor on logic pin Input/output continuous current (max) (mA) 370 Rating Catalog Drain supply voltage (max) (V) 22 Supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -22
Configuration 1:1 SPST Number of channels 1 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 1.6 CON (typ) (pF) 24 ON-state leakage current (max) (µA) 0.002 Supply current (typ) (µA) 17 Bandwidth (MHz) 20 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Integrated pulldown resistor on logic pin Input/output continuous current (max) (mA) 370 Rating Catalog Drain supply voltage (max) (V) 22 Supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -22
WSON (RQX) 8 6 mm² 2 x 3
  • Latch-up immune
  • Dual supply range: ±4.5V to ±22V
  • Single supply range: 4.5V to 44V
  • Low On-Resistance: 1.2Ω
  • Low charge injection: −10pC
  • –40°C to +125°C operating temperature
  • Integrated Pull-Down resistor on logic pins
  • 1.8V logic compatible
  • Fail-safe logic
  • Rail to rail operation
  • Bidirectional signal path
  • Break-before-make switching
  • Latch-up immune
  • Dual supply range: ±4.5V to ±22V
  • Single supply range: 4.5V to 44V
  • Low On-Resistance: 1.2Ω
  • Low charge injection: −10pC
  • –40°C to +125°C operating temperature
  • Integrated Pull-Down resistor on logic pins
  • 1.8V logic compatible
  • Fail-safe logic
  • Rail to rail operation
  • Bidirectional signal path
  • Break-before-make switching

The TMUX720x is a complementary metal-oxide semiconductor (CMOS) switch with latch-up immunity in a single channel, 1:1 (SPST) configuration. The device works with a single supply (4.5V to 44V), dual supplies (±4.5V to ±22V), or asymmetric supplies (such as VDD = 12V, VSS = –5V). The TMUX720x supports bidirectional analog and digital signals on the source (S) and drain (D) pin ranging from VSS to VDD.

The TMUX720x can be enabled or disabled by controlling the SEL pin. When disabled, both signal path switches are off. All logic control inputs support logic levels from 1.8V to VDD, which is compatible for both TTL and CMOS logic when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX72xx family provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device typically caused by overvoltage events. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows the TMUX72xx family of switches and multiplexers to be used in harsh environments.

The TMUX720x is a complementary metal-oxide semiconductor (CMOS) switch with latch-up immunity in a single channel, 1:1 (SPST) configuration. The device works with a single supply (4.5V to 44V), dual supplies (±4.5V to ±22V), or asymmetric supplies (such as VDD = 12V, VSS = –5V). The TMUX720x supports bidirectional analog and digital signals on the source (S) and drain (D) pin ranging from VSS to VDD.

The TMUX720x can be enabled or disabled by controlling the SEL pin. When disabled, both signal path switches are off. All logic control inputs support logic levels from 1.8V to VDD, which is compatible for both TTL and CMOS logic when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX72xx family provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device typically caused by overvoltage events. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows the TMUX72xx family of switches and multiplexers to be used in harsh environments.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TMUX720x 44V, Low-RON, 1:1 (SPST), 1-Channel Precision Switch With Latch-Up Immunity and 1.8V Logic datasheet (Rev. C) PDF | HTML 02 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX-8RQX-EVM — TMUX evaluation module for 8-Pin RQX

The TMUX-8RQX-EVM allows for quick prototyping of mid-voltage multiplexers offered in 8-Pin RQX Pakages.

User guide: PDF
Not available on TI.com
Evaluation board

TMUX72XXDGKEVM — TMUX72xx DGK package evaluation module

The TMUX72XXDGKEVM supports evaluation of the TMUX72xx devices in the 8-pin VSSOP (DGK) package including TMUX7219DGK. This evaluation module can be used for quick prototyping and testing of the TMUX72xx devices specifically for DC parameters.

User guide: PDF
Not available on TI.com
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Not available on TI.com
Simulation model

TMUX7201 IBIS Model

SCDM315.ZIP (51 KB) - IBIS Model
Simulation model

TMUX7201 PSPICE Model (Rev. A)

SCDM307A.ZIP (383 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
WSON (RQX) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos