TMUX-8RQX-EVM

TMUX evaluation module for 8-Pin RQX

TMUX-8RQX-EVM

Order now

Overview

The TMUX-8RQX-EVM allows for quick prototyping of mid-voltage multiplexers offered in 8-Pin RQX Pakages.

Features
  • Quick prototyping and testing setup for the mid-voltage multiplexers in 8-pin RQX packages
  • 1x 8-Pin RQX pad to enable quick prototyping of 8-Pin RQX packaged multiplexers
  • Supply decoupling capacitors installed for U1 for both VDD and VSS with 2 empty capacitor pads on each power rail to support various decoupling capacitors
  • Component footprint option to add resistors and capacitors as single endedl loads on all analog I/O pins for U1
Analog switches & muxes
TMUX6201 36V, latch-up immune, 1:1 (SPST) 1-channel precision switch with 1.8V logic (active low) TMUX6202 36V, latch-up immune, 1:1 (SPST) 1-channel precision switch with 1.8V logic (active high) TMUX7201 44-V, latch-up immune, 1:1 (SPST) 1 channel precision switch with 1.8V Logic (Active High) TMUX7202 44-V, latch-up immune, 1:1 (SPST) 1 channel precision switch with 1.8V Logic (Active Low) TMUX7219 44-V, latch-up immune, 2:1 (SPDT) precision switch with 1.8-V logic
Download View video with transcript Video

Order & start development

Evaluation board

TMUX-8RQX-EVM — TMUX evaluation module for 8-Pin RQX

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TMUX-8RQX-EVM User's Guide 05 May 2022
Data sheet TMUX7219 44V , Latch-Up Immune, 2:1 (SPDT) Precision Switch with 1.8V Logic datasheet (Rev. F) PDF | HTML 18 Jul 2024
Certificate TMUX-8RQX-EVM EU RoHS Declaration of Conformity (DoC) 25 Feb 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos