SCDS443C October 2022 – October 2024 TMUX7201 , TMUX7202
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = –15V to +15V ID = –10mA |
25°C | 1 | 1.5 | Ω | |
–40°C to +85°C | 1.8 | Ω | |||||
–40°C to +125°C | 2.3 | Ω | |||||
RON FLAT | On-resistance flatness | VS = –15V to +15V IS = –10mA |
25°C | 0.3 | 0.5 | Ω | |
–40°C to +85°C | 0.7 | Ω | |||||
–40°C to +125°C | 0.8 | Ω | |||||
RON DRIFT | On-resistance drift | VS = 0V, IS = –10mA | –40°C to +125°C | 0.009 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = 22V, VSS = –22V Switch state is off VS = +15V / –15V VD = –15V / + 15V |
25°C | –0.4 | 0.05 | 0.4 | nA |
–40°C to +85°C | –5 | 5 | nA | ||||
–40°C to +125°C | –35 | 35 | nA | ||||
ID(OFF) | Drain off leakage current(1) | VDD = 22V, VSS = –22V Switch state is off VS = +15V / –15V VD = –15V / + 15V |
25°C | –0.4 | 0.05 | 0.4 | nA |
–40°C to +85°C | –5 | 5 | nA | ||||
–40°C to +125°C | –35 | 35 | nA | ||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 22V, VSS = –22V Switch state is on VS = VD = ±15V |
25°C | –0.7 | 0.05 | 0.7 | nA |
–40°C to +85°C | –2 | 2 | nA | ||||
–40°C to +125°C | –18 | 18 | nA | ||||
LOGIC INPUTS (SEL / EN pins) | |||||||
VIH | Logic voltage high | –40°C to +125°C | 1.3 | 44 | V | ||
VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
IIH | Input leakage current | –40°C to +125°C | 0.4 | 2 | µA | ||
IIL | Input leakage current | –40°C to +125°C | –0.1 | –0.005 | µA | ||
CIN | Logic input capacitance | –40°C to +125°C | 3.5 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | VDD = 22V, VSS = –22V Logic inputs = 0V, 5V, or VDD |
25°C | 38 | 50 | µA | |
–40°C to +85°C | 60 | µA | |||||
–40°C to +125°C | 70 | µA | |||||
ISS | VSS supply current | VDD = 22V, VSS = –22V Logic inputs = 0V, 5V, or VDD |
25°C | 8 | 15 | µA | |
–40°C to +85°C | 19 | µA | |||||
–40°C to +125°C | 23 | µA |