SCDS443C October 2022 – October 2024 TMUX7201 , TMUX7202
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tON | Turn-on time from control input | VS = 8V RL = 300Ω, CL = 35pF |
25°C | 125 | 145 | ns | |
–40°C to +85°C | 160 | ns | |||||
–40°C to +125°C | 180 | ns | |||||
tOFF | Turn-off time from control input | VS = 8V RL = 300Ω, CL = 35pF |
25°C | 150 | 180 | ns | |
–40°C to +85°C | 205 | ns | |||||
–40°C to +125°C | 220 | ns | |||||
tON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1µs RL = 300Ω, CL = 35pF |
–40°C to +125°C | 0.2 | ms | ||
tPD | Propagation delay | RL = 50Ω , CL = 5pF | 25°C | 1000 | ps | ||
QINJ | Charge injection | VS = 6V, CL = 100pF | 25°C | -4 | pC | ||
OISO | Off-isolation | RL = 50Ω , CL = 5pF VS = 6V, f = 100kHz |
25°C | –65 | dB | ||
OISO | Off-isolation | RL = 50Ω , CL = 5pF VS = 6V, f = 1MHz |
25°C | –45 | dB | ||
BW | –3dB Bandwidth | RL = 50Ω , CL = 5pF VS = 6V |
25°C | 23 | MHz | ||
IL | Insertion loss | RL = 50Ω , CL = 5pF VS = 6V, f = 1MHz |
25°C | –0.18 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62V on VDD and VSS RL = 50Ω , CL = 5pF, f = 1MHz |
25°C | –40 | dB | ||
THD+N | Total Harmonic Distortion + Noise | VPP = 6V, VBIAS = 6V RL = 10kΩ , CL = 5pF, f = 20Hz to 20kHz |
25°C | 0.0009 | % | ||
CS(OFF) | Source off capacitance | VS = 6V, f = 1MHz | 25°C | 53 | pF | ||
CD(OFF) | Drain off capacitance | VS = 6V, f = 1MHz | 25°C | 75 | pF | ||
CS(ON), CD(ON) |
On capacitance | VS = 6V, f = 1MHz | 25°C | 240 | pF |