SCDS443C October 2022 – October 2024 TMUX7201 , TMUX7202
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION(2) | |
---|---|---|---|
NAME | NO. | ||
S | 1 | I/O | Source pin. Can be an input or output. |
NC | 2 | NC | No connection. Not internally connected. |
GND | 3 | P | Ground (0V) reference |
VDD | 4 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
NC | 5 | NC | No connection. Not internally connected. |
SEL | 6 | I | Logic control input, has internal Pull-Down resistor. For information about the switch connection controls, see Section 7.5. |
VSS | 7 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND. |
D | 8 | I/O | Drain pin. Can be an input or output. |
Thermal Pad | — | The thermal pad is not connected internally. No requirement to solder this pad, if connected it is recommended that the pad be left floating or tied to GND |