SCDS443C October 2022 – October 2024 TMUX7201 , TMUX7202
PRODUCTION DATA
Off isolation is defined as the ratio of the signal at the drain pin (Dx) of the device when a signal is applied to the source pin (Sx) of an off-channel. The characteristic impedance, Z0, for the measurement is 50Ω. Figure 6-8 and Equation 2 shows the setup used to measure off isolation. Use off isolation equation to compute off isolation.