SCDS443C October 2022 – October 2024 TMUX7201 , TMUX7202
PRODUCTION DATA
The TMUX720x supports Fail-Safe Logic on the control input pins (SEL) allowing for operation up to 44V above ground, regardless of the state of the supply pins. This feature allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage. Fail-Safe Logic minimizes system complexity by removing the need for power supply sequencing on the logic control pins. For example, the Fail-Safe Logic feature allows the logic input pins of the TMUX720x to be ramped to +44V while VDD and VSS = 0V. The logic control inputs are protected against positive faults of up to +44V in powered-off condition, but do not offer protection against negative overvoltage conditions.