SCDS443B October 2022 – June 2024 TMUX7201 , TMUX7202
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tON | Turn-on time from control input | VS = 10V RL = 300Ω, CL = 35pF |
25°C | 120 | 140 | ns | |
–40°C to +85°C | 155 | ns | |||||
–40°C to +125°C | 170 | ns | |||||
tOFF | Turn-off time from control input | VS = 10V RL = 300Ω, CL = 35pF |
25°C | 130 | 150 | ns | |
–40°C to +85°C | 160 | ns | |||||
–40°C to +125°C | 190 | ns | |||||
tON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1µs RL = 300Ω, CL = 35pF |
–40°C to +125°C | 0.2 | ms | ||
tPD | Propagation delay | RL = 50Ω , CL = 5pF | 25°C | 450 | ps | ||
QINJ | Charge injection | VS = 0V, CL = 100pF | 25°C | -15 | pC | ||
OISO | Off-isolation | RL = 50Ω , CL = 5pF VS = 0V, f = 100kHz |
25°C | –70 | dB | ||
OISO | Off-isolation | RL = 50Ω , CL = 5pF VS = 0V, f = 1MHz |
25°C | –46 | dB | ||
BW | –3dB Bandwidth | RL = 50Ω , CL = 5pF VS = 0V |
25°C | 22 | MHz | ||
IL | Insertion loss | RL = 50Ω , CL = 5pF VS = 0V, f = 1MHz |
25°C | –0.11 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62V on VDD and VSS RL = 50Ω , CL = 5pF, f = 1MHz |
25°C | –40 | dB | ||
THD+N | Total Harmonic Distortion + Noise | VPP = 15V, VBIAS = 0V RL = 10kΩ , CL = 5pF, f = 20Hz to 20kHz |
25°C | 0.0007 | % | ||
CS(OFF) | Source off capacitance | VS = 0V, f = 1MHz | 25°C | 45 | pF | ||
CD(OFF) | Drain off capacitance | VS = 0V, f = 1MHz | 25°C | 65 | pF | ||
CS(ON), CD(ON) |
On capacitance | VS = 0V, f = 1MHz | 25°C | 240 | pF |