SCDS454 January 2024 TMUX7208M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TMUX7208M have 1.8V logic compatible control for all logic control inputs. 1.8 V logic level inputs allows the to interface with processors that have lower logic I/O rails and eliminates the need for an external translator, which saves both space and BOM cost. For more information on 1.8 V logic implementations refer to Simplifying Design with 1.8 V logic Muxes and Switches.