Product details

Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 4 CON (typ) (pF) 185 ON-state leakage current (max) (µA) 0.04 Supply current (typ) (µA) 3 Bandwidth (MHz) 30 Operating temperature range (°C) -55 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 300 Rating Catalog Drain supply voltage (max) (V) 22 Supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -4.5
Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 4 CON (typ) (pF) 185 ON-state leakage current (max) (µA) 0.04 Supply current (typ) (µA) 3 Bandwidth (MHz) 30 Operating temperature range (°C) -55 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 300 Rating Catalog Drain supply voltage (max) (V) 22 Supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -4.5
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Latch-up immune
  • Dual supply range: ±4.5V to ±22V
  • Single supply range: 4.5V to 44V
  • –55°C to +125°C operating temperature
  • Low on-resistance: 4Ω
  • Low charge injection: 3pC
  • High current support: 300mA (maximum)
  • 1.8 V logic compatible inputs
  • Integrated pull-down resistor on logic pins
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional signal path
  • Break-before-make switching
  • Latch-up immune
  • Dual supply range: ±4.5V to ±22V
  • Single supply range: 4.5V to 44V
  • –55°C to +125°C operating temperature
  • Low on-resistance: 4Ω
  • Low charge injection: 3pC
  • High current support: 300mA (maximum)
  • 1.8 V logic compatible inputs
  • Integrated pull-down resistor on logic pins
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional signal path
  • Break-before-make switching

The TMUX7208M is a precision 8:1, single channel multiplexer featuring low on resistance and charge injection. The devices work with a single supply (4.5V to 44V), dual supplies (±4.5V to ±22V), or asymmetric supplies (such as VDD = 12 V, VSS = –5V). The TMUX7208M support bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from VSS to VDD.

The TMUX7208M is part of the precision switches and multiplexers family of devices and have very low on and off leakage currents allowing them to be used in high precision measurement applications. The TMUX72xx family provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device typically caused by overvoltage events. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows the TMUX72xx family of switches and multiplexers to be used in harsh environments. Additionally, the TMUX7208M is rated for extended temperature use down to –55°C, making it ideal for harsh industrial and aerospace applications.

The TMUX7208M is a precision 8:1, single channel multiplexer featuring low on resistance and charge injection. The devices work with a single supply (4.5V to 44V), dual supplies (±4.5V to ±22V), or asymmetric supplies (such as VDD = 12 V, VSS = –5V). The TMUX7208M support bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from VSS to VDD.

The TMUX7208M is part of the precision switches and multiplexers family of devices and have very low on and off leakage currents allowing them to be used in high precision measurement applications. The TMUX72xx family provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device typically caused by overvoltage events. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows the TMUX72xx family of switches and multiplexers to be used in harsh environments. Additionally, the TMUX7208M is rated for extended temperature use down to –55°C, making it ideal for harsh industrial and aerospace applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TMUX7208M 44V, Latch-Up Immune, 8:1, 1-Channel Precision Multiplexerswith 1.8V Logic datasheet PDF | HTML 10 Jan 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX7208EVM — TMUX7208 PW package evaluation module

The TMUX7208EVM supports evaluation of the TMUX7208 devices in the 16-pin TSSOP (PW) package. This evaluation module can be used for quick prototyping and testing of the TMUX7208 devices specifically for DC and timing parameters.

User guide: PDF | HTML
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos