Digital demultiplexers & decoders
Buffered 1-bit to 4-bit decoders that are great for input/output expansion
New products
Enhanced-product two-line to four-line decoders/demultiplexers with logic-level shifter
Approx. price (USD) 1ku | 0.80
Radiation-tolerant dual two-line to four-line decoders/demultiplexers with logic-level shifter
Radiation-tolerant 3-line to 8-line decoder/demultiplexer
Enhanced-product three-line to eight-line decoders/demultiplexers
Approx. price (USD) 1ku | 0.80
Automotive dual 2-line to 4-line decoder and demultiplexer
Approx. price (USD) 1ku | 0.18
Dual 2-line to 4-line decoder and demultiplexer
Approx. price (USD) 1ku | 0.15
Why should you choose our digital demultiplexers & decoders?
Diverse package offering
20 different package types in four different pin counts provides options for any application
Strobe enable and address latching options
Enable high outputs or addressable latching options allow the user to change these inputs without affecting outputs
Schmitt-trigger inputs
Leading to superior noise immunity and more reliable performance
Anatomy of a logic part number
Learn more about the different TI logic families and their specifications
Logic part numbers use a formulaic naming system to denote the device's functionality and features. This video reviews the components to a logic part's name.