The TMUX7208M is part of the precision switches and multiplexers family of
devices. These devices operate with dual supplies (±4.5V to ±22V), a single supply (4.5V to 44V), or asymmetric supplies
(such as VDD = 12 V, VSS = –5V), and offer true
rail-to-rail input and output. The TMUX7208M offers low
RON, low on and off leakage currents and ultra-low charge
injection performance. These features makes the TMUX72xx a family of
precision, robust, high-performance analog multiplexers for high-voltage,
industrial applications.