SCDS454 January 2024 TMUX7208M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
CONTINUOUS CURRENT PER CHANNEL (IDC) | TA = 25°C | TA = 85°C | TA = 125°C | UNIT | |
---|---|---|---|---|---|
PACKAGE | TEST CONDITIONS | ||||
PW (TSSOP) |
±15V Dual Supply | 300 | 190 | 110 | mA |
+36V Single Supply(1) | 280 | 170 | 100 | mA | |
+12 V Single Supply | 220 | 150 | 90 | mA | |
±5V Dual Supply | 210 | 140 | 90 | mA | |
+5V Single Supply | 170 | 110 | 70 | mA |