SCDS456 January 2024 TMUX7212M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION(2) | |
---|---|---|---|
NAME | NO. | ||
D1 | 2 | I/O | Drain pin 1. Can be an input or output. |
D2 | 15 | I/O | Drain pin 2. Can be an input or output. |
D3 | 10 | I/O | Drain pin 3. Can be an input or output. |
D4 | 7 | I/O | Drain pin 4. Can be an input or output. |
GND | 5 | P | Ground (0V) reference |
N.C. | 12 | — | No internal connection. Can be shorted to GND or left floating. |
S1 | 3 | I/O | Source pin 1. Can be an input or output. |
S2 | 14 | I/O | Source pin 2. Can be an input or output. |
S3 | 11 | I/O | Source pin 3. Can be an input or output. |
S4 | 6 | I/O | Source pin 4. Can be an input or output. |
SEL1 | 1 | I | Logic control input 1, has internal 4MΩ pull-down resistor. Controls channel 1 state as shown in Section 8.5. |
SEL2 | 16 | I | Logic control input 2, has internal 4MΩ pull-down resistor. Controls channel 2 state as shown in Section 8.5. |
SEL3 | 9 | I | Logic control input 3, has internal 4MΩ pull-down resistor. Controls channel 3 state as shown in Section 8.5. |
SEL4 | 8 | I | Logic control input 4, has internal 4MΩ pull-down resistor. Controls channel 4 state as shown in Section 8.5. |
VDD | 13 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VDD and GND. |
VSS | 4 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1μF to 10μF between VSS and GND. |