Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 1.7 CON (typ) (pF) 144 ON-state leakage current (max) (µA) 0.0033 Supply current (typ) (µA) 65 Operating temperature range (°C) -55 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 370 Rating Catalog Drain supply voltage (max) (V) 22 Supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -22
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 1.7 CON (typ) (pF) 144 ON-state leakage current (max) (µA) 0.0033 Supply current (typ) (µA) 65 Operating temperature range (°C) -55 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 370 Rating Catalog Drain supply voltage (max) (V) 22 Supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -22
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Latch-up immune
  • Dual supply range: ±4.5V to ±22 V
  • Single supply range: 4.5V to 44 V
  • –55°C to +125°C operating temperature
  • Low on-resistance: 2Ω
  • High current support: 220mA (maximum)
  • 1.8V logic compatible
  • Integrated pull-down resistor on logic pins
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional operation
  • Latch-up immune
  • Dual supply range: ±4.5V to ±22 V
  • Single supply range: 4.5V to 44 V
  • –55°C to +125°C operating temperature
  • Low on-resistance: 2Ω
  • High current support: 220mA (maximum)
  • 1.8V logic compatible
  • Integrated pull-down resistor on logic pins
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional operation

The TMUX7212M is a complementary metal-oxide semiconductor (CMOS) switch with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The devices work with a single supply (4.5V to 44 V), dual supplies (±4.5V to ±22 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5V). The TMUX7212M supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

Each switch of the TMUX7212M is controlled with appropriate logic control inputs on the SELx pins. The TMUX7212M is part of the precision switches and multiplexers family of devices and have very low on and off leakage currents allowing them to be used in high precision measurement applications.

The TMUX7212M provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device typically caused by overvoltage events. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows the TMUX7212M family of switches and multiplexers to be used in harsh environments. Additionally, the TMUX7212M is rated for extended temperature use down to –55°C, making it an excellent choice for harsh industrial and aerospace applications.

The TMUX7212M is a complementary metal-oxide semiconductor (CMOS) switch with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The devices work with a single supply (4.5V to 44 V), dual supplies (±4.5V to ±22 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5V). The TMUX7212M supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

Each switch of the TMUX7212M is controlled with appropriate logic control inputs on the SELx pins. The TMUX7212M is part of the precision switches and multiplexers family of devices and have very low on and off leakage currents allowing them to be used in high precision measurement applications.

The TMUX7212M provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device typically caused by overvoltage events. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows the TMUX7212M family of switches and multiplexers to be used in harsh environments. Additionally, the TMUX7212M is rated for extended temperature use down to –55°C, making it an excellent choice for harsh industrial and aerospace applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TMUX7212M 44 V , Low-RON, 1:1 (SPST), 4-Channel Precision Switches with Latch-Up Immunity and 1.8-V Logic datasheet PDF | HTML 08 Jan 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX721XEVM — TMUX721x PW package evaluation module

The TMUX721xEVM supports evaluation of the TMUX721x devices in the 16-pin TSSOP (PW) package including TMUX7211PWR, TMUX7212PWR and TMUX7213PWR. This evaluation module can be used for quick prototyping and testing of the TMUX721x devices specifically for DC and timing parameters.

User guide: PDF
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos