SCDS444B February 2023 – May 2024 TMUX7221 , TMUX7222
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION(2) | |
---|---|---|---|
NAME | NO. | ||
S1 | 1 | I/O | Source pin 1. Can be an input or output. |
S2 | 2 | I/O | Source pin 2. Can be an input or output. |
N.C. | 3 | — | No internal connection. Can be shorted to GND or left floating. |
GND | 4 | P | Ground (0 V) reference |
VDD | 5 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
SEL2 | 6 | I | Logic control input, has internal pull-down resistor. Controls the switch connection. For more information, see Section 7.5. |
SEL1 | 7 | I | Logic control input, has internal pull-down resistor. Controls the switch connection. For more information, see Section 7.5 |
VSS | 8 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND. |
D2 | 9 | I/O | Drain pin 2. Can be an input or output. |
D1 | 10 | I/O | Drain pin 1. Can be an input or output. |