SCDS444B February 2023 – May 2024 TMUX7221 , TMUX7222
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
at TA = 25°C
VDD = 15 V, VSS = -15 V |
VDD = 12 V, VSS = 0 V |
VDD = 20 V, VSS = -20 V |
VDD = 36 V, VSS = 0 V |
TA = 25°C |
VDD = 36 V, VSS = 0 V |
Switch ON (EN = 1) |
VDD = 15 V, VSS = -15 V |
VDD = +15 V, VSS = -15 V |
VDD = 20 V, VSS = -20 V |
VDD = 36 V, VSS = 0 V |
VDD = 15 V, VSS = -15 V |
VDD = 12 V, VSS = 0 V |
VDD = 15 V, VSS = -15 V |
TA = 25°C |
Switch OFF (EN = 0) |
VDD = +15 V, VSS = -15 V |
VDD = 12 V, VSS = 0 V |