SCDS417B March 2022 – December 2023 TMUX7236
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMUX7236 is part of the precision switches and multiplexers family of devices. This device operates with dual supplies (±4.5 V to ±22 V), a single supply (4.5 V and 44 V), or asymmetric supplies (such as, VDD = 12 V and VSS = −5 V), and offers rail-to-rail input and output. The TMUX7236 offers low RON, low on and off leakage currents and ultra-low charge injection performance. These features makes the TMUX7236 a precision, robust, high-performance analog multiplexer for high-voltage, industrial applications.