Product details

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 2 CON (typ) (pF) 200 ON-state leakage current (max) (µA) 0.05 Supply current (typ) (µA) 35 Bandwidth (MHz) 30 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (mA) 330 Rating Catalog Drain supply voltage (max) (V) 44 Supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) 44
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 2 CON (typ) (pF) 200 ON-state leakage current (max) (µA) 0.05 Supply current (typ) (µA) 35 Bandwidth (MHz) 30 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (mA) 330 Rating Catalog Drain supply voltage (max) (V) 44 Supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) 44
TSSOP (PW) 16 32 mm² 5 x 6.4 WQFN (RUM) 16 16 mm² 4 x 4
  • Latch-up immune
  • Dual supply range: ±4.5 V to ±22 V
  • Single supply range: 4.5 V to 44 V
  • Low on-resistance: 2 Ω
  • High current support: 330 mA (maximum) (WQFN)
  • –40°C to +125°C operating temperature
  • 1.8 V logic compatible
  • Integrated pull-down resistor on logic pins
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional operation
  • Latch-up immune
  • Dual supply range: ±4.5 V to ±22 V
  • Single supply range: 4.5 V to 44 V
  • Low on-resistance: 2 Ω
  • High current support: 330 mA (maximum) (WQFN)
  • –40°C to +125°C operating temperature
  • 1.8 V logic compatible
  • Integrated pull-down resistor on logic pins
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional operation

The TMUX7236 is a complementary metal-oxide semiconductor (CMOS) switch with latch-up immunity in a dual channel, 2:1 configuration. The device works well with dual supplies (±5 V to ±22 V), a single supply (5 V to 44 V), or asymmetric supplies (such as V DD = 12 V, V SS = –5 V). The TMUX7236 supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from V SS to V DD.

All logic control inputs support logic levels from 1.8 V to V DD, allowing for both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX72xx family provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device typically caused by overvoltage events. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows the TMUX72xx family of switches and multiplexers to be used in harsh environments.

The TMUX7236 is a complementary metal-oxide semiconductor (CMOS) switch with latch-up immunity in a dual channel, 2:1 configuration. The device works well with dual supplies (±5 V to ±22 V), a single supply (5 V to 44 V), or asymmetric supplies (such as V DD = 12 V, V SS = –5 V). The TMUX7236 supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from V SS to V DD.

All logic control inputs support logic levels from 1.8 V to V DD, allowing for both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX72xx family provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device typically caused by overvoltage events. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows the TMUX72xx family of switches and multiplexers to be used in harsh environments.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX6136 ACTIVE 0.5-pA on-state leakage current, ±16.5-V, 2:1 (SPDT), 2-channel precision analog switch Pin-to-pin replacement with ultra-low leakage, high RON, precision performance.
TMUX6236 ACTIVE 36V, low-RON, 2:1 (SPDT) two-channel precision switch with latch-up immunity and 1.8V logic Pin-to-pin replacement with lower supply voltage specifications.
Same functionality with different pin-out to the compared device
TMUX1136 ACTIVE 3-pA on-state leakage current, 5-V, 2:1, 2-channel precision analog switch Low voltage, low leakage precision performance.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TMUX7236 44 V, Low-RON, 2:1 (SPDT), 2-Channel Precision Switch With Latch-Up Immunity and 1.8 V Logic datasheet (Rev. B) PDF | HTML 01 Dec 2023
Application note How to Handle High Voltage Common Mode Applications using Multiplexers PDF | HTML 03 Oct 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX-24PW-EVM — TMUX generic evaluation module for 16-, 20- and 24-pin PW thin shrink small-outline packages (TSSOP)

The TMUX-24PW-EVM evaluation module allows for the quick prototyping and DC characterization of the TI line of TMUX products that use 16-, 20- or 24-pin TSSOP packages (PW) and is rated for high-voltage operation.

User guide: PDF | HTML
Buy from a distributor
Evaluation board

TMUXRUM-RRPEVM — TMUX generic evaluation module for 16-pin RUM and RRP quad-flatpack no-lead (QFN) packages

The TMUXRUM-RRPEVM allows for the quick prototyping and DC characterization of  the TI line of TMUX products that use 16-pin RUM or RRP packages (QFN) and is rated for high-voltage operation.

User guide: PDF | HTML
Buy from a distributor
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Buy from a distributor
Simulation model

TMUX7236 IBIS Model

SCDM295.ZIP (52 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
WQFN (RUM) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos