TMUX-24PW-EVM

TMUX generic evaluation module for 16-, 20- and 24-pin PW thin shrink small-outline packages (TSSOP)

TMUX-24PW-EVM

Order now

Overview

The TMUX-24PW-EVM evaluation module allows for the quick prototyping and DC characterization of the TI line of TMUX products that use 16-, 20- or 24-pin TSSOP packages (PW) and is rated for high-voltage operation.

Features
  • Quick prototyping and testing setup for TMUX devices in the PW package
  • DUT footprint compatible with up to 24-pin PW (TSSOP) packages
  • Selectable connections to VDD, VSS, or GND for each signal input using 2.54 mm shunt
  • Footprints for pull-up/pull-down and series resistors for each signal input
  • Footprints for decoupling capacitors for each input
  • Terminal block power supply connection
Analog switches & muxes
TMUX582F-SEP Radiation-tolerant, +60V protected, latch-up immune 8:1 multiplexer with adjustable fault thresholds TMUX7236 44V, low-RON, 2:1 (SPDT) two-channel precision switch with latch-up immunity and 1.8V logic TMUX7309F ±60V fault-protected 4:1 two-channel multiplexers with 1.8V logic and latch-up immunity TMUX7348F ±60V fault-protected, 8:1 multiplexers with fault threshold, latch-up immunity and 1.8-V logic TMUX7348F-EP Enhanced-product ±60V fault-protected 8:1 multiplexers with fault threshold and latch-up immunity TMUX7349F ±60V, fault-protected, dual 4:1 multiplexers with fault threshold, latch-up immunity and 1.8-V logic TMUX7612 50V, 1.3Ω RON, 1:1 (SPST) four-channel precision multiplexer with 1.8V logic TMUX8108 100-V, flat RON, single 8:1 multiplexers with latch-up immunity and 1.8-V logic TMUX8109 100-V, flat RON, dual 4:1 multiplexers with latch-up immunity and 1.8-V logic TMUX8211 100-V, flat RON, 1:1 (SPST), four-channel switches with latch-up immunity and 1.8V logic (logic low) TMUX8212 100-V, flat RON, 1:1 (SPST), four-channel switches with latch-up Immunity and 1.8-V
Download View video with transcript Video

Order & start development

Evaluation board

TMUX-24PW-EVM — TMUX generic evaluation module for 16-, 20- and 24-pin PW thin shrink small-outline packages (TSSOP)

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TMUX-24PW-EVM User's Guide PDF | HTML 13 Jul 2021
Data sheet TMUX821x 100-V, Flat Ron, 1:1 (SPST), 4-Channel Switches with Latch-Up Immunity and 1.8-V Logic datasheet (Rev. B) PDF | HTML 30 Mar 2023
Certificate TMUX-24PW-EVM EU Declaration of Conformity (DoC) 30 Mar 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos