Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 12, 16, 20, 36, 44, 72, 100 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-36, +/-50 Protocols Analog Ron (typ) (Ω) 5 CON (typ) (pF) 14 ON-state leakage current (max) (µA) 0.07 Supply current (typ) (µA) 100 Bandwidth (MHz) 420 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Fail-safe logic, Integrated pulldown resistor on logic pin Input/output continuous current (max) (mA) 125 Rating Catalog Drain supply voltage (max) (V) 50 Supply voltage (max) (V) 100 Negative rail supply voltage (max) (V) -50
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 12, 16, 20, 36, 44, 72, 100 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-36, +/-50 Protocols Analog Ron (typ) (Ω) 5 CON (typ) (pF) 14 ON-state leakage current (max) (µA) 0.07 Supply current (typ) (µA) 100 Bandwidth (MHz) 420 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Fail-safe logic, Integrated pulldown resistor on logic pin Input/output continuous current (max) (mA) 125 Rating Catalog Drain supply voltage (max) (V) 50 Supply voltage (max) (V) 100 Negative rail supply voltage (max) (V) -50
TSSOP (PW) 16 32 mm² 5 x 6.4 WQFN (RUM) 16 16 mm² 4 x 4
  • High supply voltage capable:
    • Dual supply: ±10 V to ±50 V
    • Single supply: 10 V to 100 V
    • Asymmetric dual supply operation
  • Consistent parametric across supply voltages

  • Latch-up immune
  • High continuous current: 200 mA

  • Low crosstalk: –110 dB
  • Low input leakage: 10 pA
  • Low On-Resistance flatness: 0.05 Ω
  • Low On-Resistance: 5 Ω
  • Low capacitance: 12 pF
  • Removes need for additional logic rail (V L)
  • 1.8-V Logic capable
  • Fail-safe logic: up to 48 V independent of supply
  • Integrated Pull-Down resistor on logic pins
  • Bidirectional signal path
  • Wide operating temperature T A: –40°C to 125°C
  • Industry-standard TSSOP and smaller WQFN packages
  • High supply voltage capable:
    • Dual supply: ±10 V to ±50 V
    • Single supply: 10 V to 100 V
    • Asymmetric dual supply operation
  • Consistent parametric across supply voltages

  • Latch-up immune
  • High continuous current: 200 mA

  • Low crosstalk: –110 dB
  • Low input leakage: 10 pA
  • Low On-Resistance flatness: 0.05 Ω
  • Low On-Resistance: 5 Ω
  • Low capacitance: 12 pF
  • Removes need for additional logic rail (V L)
  • 1.8-V Logic capable
  • Fail-safe logic: up to 48 V independent of supply
  • Integrated Pull-Down resistor on logic pins
  • Bidirectional signal path
  • Wide operating temperature T A: –40°C to 125°C
  • Industry-standard TSSOP and smaller WQFN packages

The TMUX8211, TMUX8212, and TMUX8213 are modern high voltage capable analog switches with Latch-Up immunity. Each device has four independently controllable 1:1, single-pole single-throw (SPST) switch channels. The devices work well with dual supplies, a single supply, or asymmetric supplies up to a maximum supply voltage of 100 V. The TMUX821x devices provide consistent analog parametric performance across the entire supply voltage range. The TMUX821x family supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins.

All logic inputs support logic levels of 1.8 V, 3.3 V, and 5 V and can be connected as high as 48 V, allowing for system flexibility with control signal voltage. Fail-safe logic circuitry allows voltages on the logic pins to be applied before the supply pin, protecting the device from potential damage.

The device family provides Latch-Up immunity, preventing undesirable high current events between parasitic structures within the device. A Latch-Up condition typically continues until the power supply rails are turned off and can lead to device failure. The Latch-Up immunity feature allows this family of multiplexers to be used in harsh environments.

The TMUX8211, TMUX8212, and TMUX8213 are modern high voltage capable analog switches with Latch-Up immunity. Each device has four independently controllable 1:1, single-pole single-throw (SPST) switch channels. The devices work well with dual supplies, a single supply, or asymmetric supplies up to a maximum supply voltage of 100 V. The TMUX821x devices provide consistent analog parametric performance across the entire supply voltage range. The TMUX821x family supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins.

All logic inputs support logic levels of 1.8 V, 3.3 V, and 5 V and can be connected as high as 48 V, allowing for system flexibility with control signal voltage. Fail-safe logic circuitry allows voltages on the logic pins to be applied before the supply pin, protecting the device from potential damage.

The device family provides Latch-Up immunity, preventing undesirable high current events between parasitic structures within the device. A Latch-Up condition typically continues until the power supply rails are turned off and can lead to device failure. The Latch-Up immunity feature allows this family of multiplexers to be used in harsh environments.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX6212 ACTIVE 36-V low RON, 1:1, four-channel, multiplexer with 1.8-V logic control Pin-to-pin replacement with mid voltage 36-V, ±18-V supply voltage support.
TMUX7212 ACTIVE 44-V, low RON, 1:1 (SPST), four-channel precision multiplexer with 1.8-V logic (logic high) Pin-to-pin replacement with mid voltage 44-V, ±22-V supply voltage support.
TMUX7412F ACTIVE ±60-V fault-protected, 1:1 (SPST), four-channel switches with 1.8-V logic (four active high) Pin-to-Pin lower voltage option with fault protection and over voltage protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TMUX821x 100-V, Flat Ron, 1:1 (SPST), 4-Channel Switches with Latch-Up Immunity and 1.8-V Logic datasheet (Rev. B) PDF | HTML 30 Mar 2023
Application note When to Replace a Relay With a Multiplexer (Rev. A) PDF | HTML 07 Jun 2024
Application note How to Handle High Voltage Common Mode Applications using Multiplexers PDF | HTML 03 Oct 2022
Application note Guarding in Multiplexer Applications PDF | HTML 13 May 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX-24PW-EVM — TMUX generic evaluation module for 16-, 20- and 24-pin PW thin shrink small-outline packages (TSSOP)

The TMUX-24PW-EVM evaluation module allows for the quick prototyping and DC characterization of the TI line of TMUX products that use 16-, 20- or 24-pin TSSOP packages (PW) and is rated for high-voltage operation.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TMUXRUM-RRPEVM — TMUX generic evaluation module for 16-pin RUM and RRP quad-flatpack no-lead (QFN) packages

The TMUXRUM-RRPEVM allows for the quick prototyping and DC characterization of  the TI line of TMUX products that use 16-pin RUM or RRP packages (QFN) and is rated for high-voltage operation.

User guide: PDF | HTML
Not available on TI.com
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Simulation model

TMUX8212 IBIS Model

SCDM267.ZIP (40 KB) - IBIS Model
Simulation model

TMUX8212 PSpice Model

SCDM278.ZIP (71 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
WQFN (RUM) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos