SCDS417B March 2022 – December 2023 TMUX7236
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | TSSOP | WQFN | ||
D1 | 3 | 1 | I/O | Drain pin. Can be an input or output. |
D2 | 11 | 9 | I/O | Drain pin. Can be an input or output. |
GND | 6 | 4 | P | Ground (0 V) reference |
NC | 7, 8, 15,16 | 5, 7, 13, 14 | — | No internal connection. Can be shorted to GND or left floating. |
S1A | 2 | 16 | I/O | Source pin 1A. Can be an input or output. |
S1B | 4 | 2 | I/O | Source pin 1B. Can be an input or output. |
S2A | 10 | 8 | I/O | Source pin 2A. Can be an input or output. |
S2B | 12 | 10 | I/O | Source pin 2B. Can be an input or output. |
EN | 14 | 12 | I | Active high logic enable, has internal pull-up resistor. When this pin is low, all switches are turned off. When this pin is high, the SEL logic input determine which switch is turned on. |
SEL1 | 1 | 15 | I | Logic control input, has internal pull-down resistor. Controls the switch connection as shown in Section 7.4. |
SEL2 | 9 | 6 | I | Logic control input, has internal pull-down resistor. Controls the switch connection as shown in Section 7.4. |
VDD | 13 | 11 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
VSS | 5 | 3 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND. |
Thermal Pad | — | The thermal pad is not connected internally. There is no requirement to electrically connect this pad. If connected, however, it is recommended that the pad be left floating or tied to GND. |