SCDS417B March 2022 – December 2023 TMUX7236
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = 0 V to 10 V ID = –10 mA Refer to On-Resistance |
25°C | 2.8 | 5.4 | Ω | |
–40°C to +85°C | 6.8 | Ω | |||||
–40°C to +125°C | 7.4 | Ω | |||||
ΔRON | On-resistance mismatch between channels | VS = 0 V to 10 V ID = –10 mA Refer to On-Resistance |
25°C | 0.13 | 0.21 | Ω | |
–40°C to +85°C | 0.23 | Ω | |||||
–40°C to +125°C | 0.25 | Ω | |||||
RON FLAT | On-resistance flatness | VS = 0 V to 10 V ID = –10 mA Refer to On-Resistance |
25°C | 0.8 | 1.7 | Ω | |
–40°C to +85°C | 1.9 | Ω | |||||
–40°C to +125°C | 2 | Ω | |||||
RON DRIFT | On-resistance drift | VS = 6 V, IS = –10 mA Refer to On-Resistance |
–40°C to +125°C | 0.015 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = 13.2 V, VSS = 0 V Switch state is off VS = 10 V / 1 V VD = 1 V / 10 V Refer to Off-Leakage Current |
25°C | –0.25 | 0.01 | 0.25 | nA |
–40°C to +85°C | –2 | 2 | nA | ||||
–40°C to +125°C | –16 | 16 | nA | ||||
ID(OFF) | Drain off leakage current(1) | VDD = 13.2 V, VSS = 0 V Switch state is off VS = 10 V / 1 V VD = 1 V / 10 V Refer to Off-Leakage Current |
25°C | –0.6 | 0.12 | 0.6 | nA |
–40°C to +85°C | –5 | 5 | nA | ||||
–40°C to +125°C | –34 | 34 | nA | ||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 13.2 V, VSS = 0 V Switch state is on VS = VD = 10 V or 1 V Refer to On-Leakage Current |
25°C | –0.25 | 0.01 | 0.25 | nA |
–40°C to +85°C | –2 | 2 | nA | ||||
–40°C to +125°C | –16 | 16 | nA | ||||
LOGIC INPUTS (SEL / EN pins) | |||||||
VIH | Logic voltage high | –40°C to +125°C | 1.3 | 44 | V | ||
VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
IIH | Input leakage current | –40°C to +125°C | 0.4 | 2.25 | µA | ||
IIL | Input leakage current | –40°C to +125°C | –1.25 | –0.005 | µA | ||
CIN | Logic input capacitance | –40°C to +125°C | 3.5 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | VDD = 13.2 V, VSS = 0 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 30 | 44 | µA | |
–40°C to +85°C | 52 | µA | |||||
–40°C to +125°C | 62 | µA |