SCDS404B March 2021 – November 2022 TMUX7411F , TMUX7412F , TMUX7413F
PRODMIX
Fault recovery time (tRECOVERY) measures the delay between the source voltage falling from overvoltage condition to below supply voltage (VDD or VSS) plus 0.5 V and the drain voltage rising from 0 V to 50% of the fault supply voltage exceeded. Figure 8-8 shows the setup used to measure tRECOVERY.