Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 9.5 CON (typ) (pF) 20 ON-state leakage current (max) (µA) 0.025 Supply current (typ) (µA) 300 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Overvoltage protection Input/output continuous current (max) (mA) 10 Rating Catalog Drain supply voltage (max) (V) 44 Supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -44
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 9.5 CON (typ) (pF) 20 ON-state leakage current (max) (µA) 0.025 Supply current (typ) (µA) 300 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Overvoltage protection Input/output continuous current (max) (mA) 10 Rating Catalog Drain supply voltage (max) (V) 44 Supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -44
WQFN (RRP) 16 16 mm² 4 x 4
  • Wide supply voltage range:
    • Single supply: 8 V to 44 V
    • Dual supply: ±5 V to ±22 V
  • Integrated fault protection:
    • Overvoltage protection, source to supplies or source to drain: ±85 V
    • Overvoltage protection: ±60 V
    • Powered-off protection: ±60 V
    • Interrupt flags to indicate fault status
    • Output open circuited during fault
  • Latch-up immunity by device construction
  • Human Body Model (HBM) ESD rating: 6-kV
  • Low on-resistance: 8.3 Ω typical
  • Flat on-resistance: 10 mΩ typical
  • Logic capable: 1.8-V
  • Fail-safe logic: up to 44 V independent of supply
  • Industry-standard TSSOP and smaller WQFN packages
  • Wide supply voltage range:
    • Single supply: 8 V to 44 V
    • Dual supply: ±5 V to ±22 V
  • Integrated fault protection:
    • Overvoltage protection, source to supplies or source to drain: ±85 V
    • Overvoltage protection: ±60 V
    • Powered-off protection: ±60 V
    • Interrupt flags to indicate fault status
    • Output open circuited during fault
  • Latch-up immunity by device construction
  • Human Body Model (HBM) ESD rating: 6-kV
  • Low on-resistance: 8.3 Ω typical
  • Flat on-resistance: 10 mΩ typical
  • Logic capable: 1.8-V
  • Fail-safe logic: up to 44 V independent of supply
  • Industry-standard TSSOP and smaller WQFN packages

The TMUX7411F, TMUX7412F, and TMUX7413F are complementary metal-oxide semiconductor (CMOS) analog switches in 1:1 (SPST), 4-channel configurations. The devices work well with dual supplies (±5 V to ±22 V), a single supply (8 V to 44 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5  V). The overvoltage protection is available in powered and powered-off conditions, making the TMUX741xF devices suitable for applications where power supply sequencing cannot be precisely controlled.

The devices block fault voltages up to +60 V or −60 V relative to ground in powered and powered-off conditions. When no power supplies are present, the switch channels remain in the OFF state regardless of the switch input conditions, and any control signal present on the logic pins is ignored. If the signal path input voltage on any Sx pin exceeds the supply voltage (VDD or VSS) by a threshold voltage (VT), the channel turns OFF and the Sx pin becomes high impedance. The drain pin (Dx) of a selected channel under a fault condition is floating. The TMUX741xF devices provide an active-low interrupt flag (FF) to indicate if any of the source inputs are experiencing a fault condition to help system diagnostics.

The TMUX7411F, TMUX7412F, and TMUX7413F are complementary metal-oxide semiconductor (CMOS) analog switches in 1:1 (SPST), 4-channel configurations. The devices work well with dual supplies (±5 V to ±22 V), a single supply (8 V to 44 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5  V). The overvoltage protection is available in powered and powered-off conditions, making the TMUX741xF devices suitable for applications where power supply sequencing cannot be precisely controlled.

The devices block fault voltages up to +60 V or −60 V relative to ground in powered and powered-off conditions. When no power supplies are present, the switch channels remain in the OFF state regardless of the switch input conditions, and any control signal present on the logic pins is ignored. If the signal path input voltage on any Sx pin exceeds the supply voltage (VDD or VSS) by a threshold voltage (VT), the channel turns OFF and the Sx pin becomes high impedance. The drain pin (Dx) of a selected channel under a fault condition is floating. The TMUX741xF devices provide an active-low interrupt flag (FF) to indicate if any of the source inputs are experiencing a fault condition to help system diagnostics.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TMUX7462F ACTIVE ±60-V fault-protected, latch-up immune, 4-channel protector, adjustable fault threshold, 1.8-V logic Pin compatible option with channel protector function with drain response

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX741-746EVM — TMUX741xF and TMUX7462F evaluation module for the PW and RRP packages

The TMUX741-746EVM supports evaluation of the TMUX741xF and TMUX746xF device families in both TSSOP (PW) and WQFN (RRP) packages. This evaluation module (EVM) can be used for quick prototyping and testing of the TMUX741xF and TMUX746xF device families for DC parameter evaluation.

User guide: PDF | HTML
Buy from a distributor
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Buy from a distributor
Simulation model

TMUX7412F IBIS Model

SCDM271.ZIP (31 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
WQFN (RRP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos