SCDS404B March 2021 – November 2022 TMUX7411F , TMUX7412F , TMUX7413F
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
VT | Threshold voltage for fault detector | 25°C | 0.7 | V | |||
LOGIC INPUT/ OUTPUT | |||||||
VIH | High-level input voltage | SELx pins | –40°C to +125°C | 1.3 | 44 | V | |
VIL | Low-level input voltage | SELx pins | –40°C to +125°C | 0 | 0.8 | V | |
IIH | High-level input current | VSELx = VDD | –40°C to +125°C | 0.4 | 3 | µA | |
IIL | Low-level input current | VSELx = 0 V | –40°C to +125°C | –1 | –0.65 | µA | |
VOL(FLAG) | Low-level output voltage | FF pin, IO = 5 mA | –40°C to +125°C | 0.35 | V | ||
POWER SUPPLY | |||||||
VUVLO | Undervoltage lockout (UVLO) threshold voltage (VDD – VSS) | Rising edge, single supply | –40°C to +125°C | 5.1 | 5.8 | 6.4 | V |
Falling edge, single supply | –40°C to +125°C | 5 | 5.7 | 6.3 | V | ||
VHYS | VDD Undervoltage lockout (UVLO) hysteresis | Single supply | –40°C to +125°C | 0.2 | V |